alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Corpus Christi

Your Authorized Swagelok Sales and Service Center

Grab Sampling Systems

image of grab sample operator

Configurable, Local, Reliable Grab Sampling Assemblies

Our standard grab sampling panels are fully configurable, locally built and supported.  Our panels reliably and safely capture accurate, representative process samples that maintain their chemical composition during storage and transport for later analysis.  Our panels are available in a variety of configurations and have advanced features that maximize operator safety, ease of use, and uptime. Plus, local support ensures fast, dependable expert service.

 

  • Designed and built with the reliable components you trust from Swagelok

  • Local, factory-certified experts for local fabrication and support

  • Versatile mounting options for easier installation

  • Standard sample systems can be configured using a part number table for simplified ordering

  • Additional instrumentation is available, including gauges, meters, and flow indicators

  • Backed by the Swagelok Limited Lifetime Warranty

  • On-site commissioning certification available after installation

 

We offer two categories of grab sampling systems:

Two system types allow for capture into one of two types of containers: pressure containing metal cylinders as found in the Grab Sample Module (GSM) or non-pressure containing glass or polyethylene bottles as found in the Liquid Only Sampling Module (GSL)


The
Grab Sample Module (GSM) is a sampling panel that uses sealed, metal, pressure-containing cylinders to capture either liquid or gas.  This closed-loop sampling system uses differential pressure to drive fluid through the sampling system, ensuring fluid is fresh and ready for sample capture.

image of gsm panel


The Grab Sample Liquid (GSL) is a liquid-only sampling system for drawing fluid into a non-pressure containing laboratory bottle with a self-sealing septum cap in applications where the process fluid is not at risk of fractionating or evaporating when stored at atmospheric pressure. 


image of gsl panel
 

Ready to design your system? Take a look at our application guide below:

View Grab Sampling Application Guide 

 

Whether you need reliable grab sampling assemblies, supporting services to help you get better results from your sampling processes, or training to help you cost-effectively manage your sampling processes, we can help.

 Need to speak with an expert?

CONTACT US


BACK TO SERVICES