alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Corpus Christi

Your Authorized Swagelok Sales and Service Center

Used in a variety of applications, coiled tubing allows for long, continuous length tubing installations without the need for union connections. Swagelok Corpus Christi is pleased to offer a variety of tube sizes and customized coil lengths for your application requirements.  Our coiling machine shapes our rigid tubing into coils ranging from 4.25 inches to 52 inches in diameter, useful for applications needing continuous tubing lengths longer than 20 feet.

Capabilities:

Diameters:  ¼”, 3/8”, ½”, ¾”, & 1”

Coil Diameters:  from 4.25” to 52”


Email us today to speak with one of our coiled tubing specialists.